Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Sammode
Monceau Mini
Sammode
Monceau Mini
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
0I6UMN6U3
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Forhåndsvisning av bilde
PREVIEWPERLINE
ORDERNO
cladding
CLADDING
color
COLOR
color temperature
COLOR_TEMPERATURE
connection
CONNECTION
designer
DESIGNER
family
FAMILY
finition
FINITION
for use
FOR_USE
grid
GRID
index of protection
INDEX_OF_PROTECTION
1
0I6UMN6U3
Anodized aluminum reflector Petrol
Coal
Warm white (2700 K)
This luminaire is delivered ready for installation and is fitted with 1m cable, source and wall box.
Normal Studio
Monceau Mini
Petrol
Indoor & Outdoor
Grille perforée laquée Coal
Completely waterproof and dustproof IP68 and 316L marine-grade stainless steel
Vis komprimert visning (1 produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Sammode
- Monceau Mini
Order number
0I6UMN6U3
Siste endring
03.07.2023 05:34:09
Enhet
Klassifiseringer
CNS
CNSERPBASE Object Properties